??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BAE SA-CS-025-PS-BP00,1-GS49
HELP_VARIABLE
Company
Balluff
Description
Electrical Accessories
Bill of material
BALLUFF BAE SA-CS-025-PS-BP00,1-GS49
VERF
Availability
Available
BC
Order code
BAE00ZK
TC
Artikelbezeichnung
BAE SA-CS-025-PS-BP00,1-GS49
PX
Product view
56296_00
ICON
TRAFFIC
Customs number
WEBINC
Product group
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Dimension = 10.5 x 45 x 75.5 mm, Connection = Cable with connector, M8x1, 0.1 m, PUR, Switching output = PNP normally open (NO), Switching frequency = 100 Hz, Housing material = PBT, Ambient temperature = -10...70 °C, Operating voltage Ub = 12...30 VDC, Approval/Conformity = CE, UKCA, cULus, WEEE, IP rating = IP40
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.